IESNA:LM-63-2002
[TEST]P1379949
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-730-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 70CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (104) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28173.9
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4201.9 4396.9 4667.4 4692.5 4717.7 4661.1 4466.1 4201.9 4176.7 4390.6 4686.2 5107.7 5692.7 6353.1 7063.9 7705.5 8252.8 8756.0 
9372.4 9976.3 10542.4 10699.7 10183.9 9284.4 7290.4 3906.2 2453.2 1792.7 1333.5 975.0 685.6 515.8 377.4 201.3 62.9 12.6 0.0 
4201.9 4466.1 4667.4 4742.8 4761.7 4711.4 4510.1 4227.0 4201.9 4415.7 4736.5 5101.4 5724.1 6340.6 7051.3 7762.1 8353.4 8825.2 
9447.9 10051.8 10611.6 10787.7 10334.8 9309.5 7158.3 3918.8 2547.5 1817.9 1346.1 981.3 698.2 522.1 396.3 226.4 62.9 12.6 0.0 
4201.9 4466.1 4679.9 4774.3 4761.7 4730.3 4585.6 4352.8 4239.6 4415.7 4679.9 5051.1 5610.9 6202.2 7007.3 7894.2 8479.2 8812.6 
9416.5 10032.9 10649.4 11045.6 10888.4 9957.4 8208.8 4786.9 3038.2 2233.0 1641.8 1138.5 811.4 597.6 434.0 289.4 69.2 12.6 0.0 
4201.9 4434.6 4648.5 4774.3 4812.0 4830.9 4736.5 4547.8 4384.3 4434.6 4635.9 4919.0 5334.1 5938.0 6554.4 7164.6 7818.8 8410.0 
9032.8 9680.7 10429.2 11127.4 11303.5 10800.3 9636.6 6560.7 3824.5 2805.4 2113.5 1553.7 1075.6 761.1 478.1 289.4 88.1 12.6 0.0 
4201.9 4422.0 4667.4 4812.0 4893.8 4944.1 4937.8 4824.6 4705.1 4635.9 4705.1 4900.1 5208.3 5629.8 6151.8 6736.8 7284.1 7950.9 
8573.6 9240.3 10045.5 10957.6 11806.8 11995.5 11316.1 9372.4 5673.8 3252.0 2371.4 1868.2 1258.0 855.5 572.4 333.4 132.1 18.9 0.0 
4201.9 4415.7 4642.2 4818.3 4956.7 5063.6 5120.2 5132.8 5088.8 5051.1 5076.2 5151.7 5321.5 5598.3 5982.0 6485.2 7070.2 7711.8 
8359.7 9064.2 9856.8 10731.1 11831.9 13064.8 13555.4 13077.4 10391.5 6095.2 2855.8 1698.4 1182.6 773.7 496.9 295.6 132.1 25.2 0.0 
4201.9 4371.7 4579.3 4786.9 4975.6 5151.7 5290.1 5428.5 5516.5 5604.6 5654.9 5793.3 5982.0 6158.1 6441.2 6806.0 7290.4 7900.5 
8699.4 9529.7 10341.1 11083.4 11857.1 13190.6 15316.7 17140.9 17254.1 13888.8 8850.4 4157.8 1585.1 893.2 503.2 264.2 132.1 37.7 
0.0 
4201.9 4321.4 4516.4 4717.7 4950.4 5164.3 5384.4 5610.9 5868.8 6145.6 6460.1 6705.4 6906.7 7120.5 7365.9 7774.7 8441.5 
9133.4 9944.9 10901.0 11800.5 12662.2 13498.8 14473.8 15983.5 18235.4 21229.5 21267.3 18405.2 13259.8 8290.5 3874.8 1088.2 
484.3 163.5 50.3 0.0 
4201.9 4302.5 4440.9 4623.3 4799.4 5069.9 5277.5 5585.7 5938.0 6302.8 6768.3 7214.9 7686.7 8227.6 8856.6 9661.8 10523.6 
11636.9 12693.7 13712.7 14700.3 15549.5 16291.7 17015.1 17914.6 19229.2 21311.3 22814.7 22034.7 19134.9 13737.9 4906.4 1182.6 
509.5 169.8 56.6 0.0 
4201.9 4271.1 4384.3 4535.3 4736.5 4956.7 5195.7 5478.8 5774.4 6164.4 6598.5 7038.8 7542.0 8045.2 8705.7 9441.6 10391.5 
11542.6 12706.3 13882.5 15084.0 16121.9 17059.1 17971.2 19072.0 20499.9 22575.6 24035.0 22638.5 20210.5 13618.4 4428.3 1037.9 
478.1 169.8 62.9 0.0 
4201.9 4252.2 4359.1 4491.2 4648.5 4824.6 5013.3 5264.9 5510.2 5824.8 6177.0 6541.8 6887.8 7321.8 7831.3 8447.8 9190.0 10102.1 
10963.9 11901.1 12794.3 13656.1 14442.4 15222.4 16159.6 17549.7 19292.1 20034.4 18178.8 16354.6 11423.1 3604.3 931.0 415.2 
144.7 62.9 0.0 
4201.9 4239.6 4321.4 4403.2 4541.5 4648.5 4799.4 4975.6 5195.7 5409.6 5629.8 5868.8 6120.4 6328.0 6642.5 6950.7 7428.8 7950.9 
8548.4 9171.2 9661.8 10246.8 10863.2 11479.7 12423.2 13643.5 15379.6 15713.0 13675.0 12140.1 8749.7 3245.8 780.0 339.7 
125.8 56.6 0.0 
4201.9 4195.6 4252.2 4308.8 4390.6 4484.9 4554.1 4635.9 4705.1 4768.0 4830.9 4837.2 4774.3 4679.9 4547.8 4434.6 4365.4 4359.1 4447.2 
4661.1 4956.7 5252.3 5560.6 5950.6 6510.4 7441.3 8328.3 7441.3 5315.2 4566.7 3421.9 1427.9 503.2 245.3 106.9 56.6 0.0 
4201.9 4151.6 4113.8 4101.2 4082.4 4032.0 3931.4 3780.4 3610.6 3390.4 3189.1 2987.9 2824.3 2704.8 2585.3 2535.0 2472.1 2446.9 2446.9 
2459.5 2497.2 2472.1 2371.4 2201.6 1956.3 1635.5 1339.8 1113.4 937.2 786.3 635.3 471.8 346.0 226.4 106.9 44.0 0.0 
4201.9 4076.1 3981.7 3868.5 3749.0 3598.0 3421.9 3258.3 3101.1 2987.9 2899.8 2830.6 2767.7 2692.2 2641.9 2579.0 2535.0 2490.9 2428.0 
2340.0 2226.7 2088.4 1899.6 1736.1 1566.3 1409.0 1258.0 1100.8 949.8 811.4 666.8 503.2 339.7 226.4 113.2 37.7 0.0 
4201.9 4038.3 3862.2 3698.7 3509.9 3365.3 3252.0 3157.7 3094.8 3025.6 2975.3 2918.7 2855.8 2786.6 2723.7 2654.5 2597.9 2535.0 2453.2 
2333.7 2201.6 2056.9 1924.8 1830.5 1736.1 1604.0 1434.2 1245.5 1088.2 912.1 736.0 553.5 390.0 239.0 113.2 31.5 0.0 
4201.9 3981.7 3755.3 3566.6 3396.7 3302.4 3252.0 3214.3 3214.3 3176.6 3126.2 3050.8 2962.7 2880.9 2767.7 2692.2 2604.2 2522.4 2415.4 
2321.1 2245.6 2170.1 2075.8 2019.2 1899.6 1755.0 1578.8 1409.0 1232.9 1044.2 811.4 660.5 496.9 327.1 151.0 31.5 0.0 
4201.9 3931.4 3673.5 3453.3 3346.4 3308.7 3315.0 3346.4 3327.5 3283.5 3214.3 3101.1 3000.4 2880.9 2780.3 2654.5 2535.0 2421.7 2358.8 
2295.9 2201.6 2126.1 2063.2 1968.8 1817.9 1748.7 1654.3 1553.7 1390.1 1138.5 987.6 798.9 635.3 421.4 226.4 37.7 0.0 
4201.9 3906.2 3610.6 3415.6 3333.8 3340.1 3384.1 3415.6 3428.2 3390.4 3258.3 3113.7 2962.7 2811.7 2679.6 2553.8 2459.5 2421.7 2346.3 
2251.9 2126.1 2019.2 1943.7 1824.2 1773.8 1698.4 1610.3 1522.2 1314.7 1163.7 1031.6 893.2 704.5 496.9 264.2 25.2 0.0 
4201.9 3887.4 3572.9 3403.0 3340.1 3390.4 3434.5 3503.7 3497.4 3421.9 3264.6 3088.5 2874.6 2679.6 2535.0 2459.5 2472.1 2440.6 2302.2 
2119.8 1975.1 1905.9 1805.3 1729.8 1673.2 1610.3 1522.2 1383.9 1201.4 1081.9 956.1 836.6 647.9 484.3 239.0 18.9 0.0 
4201.9 3881.1 3541.4 3371.6 3346.4 3384.1 3465.9 3522.5 3516.2 3440.8 3252.0 3000.4 2748.8 2553.8 2415.4 2358.8 2415.4 2333.7 2145.0 
1987.7 1849.3 1830.5 1704.7 1660.6 1616.6 1547.4 1453.0 1295.8 1151.1 1037.9 912.1 868.1 616.4 402.6 207.6 12.6 0.0 
4201.9 3881.1 3541.4 3352.7 3346.4 3371.6 3447.0 3509.9 3528.8 3447.0 3252.0 2975.3 2736.3 2547.5 2402.9 2358.8 2409.2 2308.5 2138.7 
1968.8 1830.5 1811.6 1692.1 1648.0 1585.1 1528.5 1446.8 1283.2 1144.8 1019.0 880.6 780.0 534.7 383.7 201.3 12.6 0.0 
